??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE SA-OH-061-UA-S75G
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BAE SA-OH-061-UA-S75G
VERF
Availability
Available
BC
Order code
BAE011U
TC
Artikelbezeichnung
BAE SA-OH-061-UA-S75G
PX
Product view
57635_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
W
Gewicht
0.03000 kg
TRAFFIC
Customs number
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = SA-OH, Dimension = 12 x 40.1 x 80.5 mm, Interface = Analog, voltage 0…10 V, Display = OLED Display, supply voltage - LED green, Signal - LED yellow, Alarm function - LED red, Sync - LED orange, Setting = Auto-Synch, Contrast of the OLED display, Factory setting (Reset), Teach stat./dyn./man., Synchronization on/off, Read direction of the OLED display, Gain, Adjuster = Jog switch, button, Connection = Connector, M8x1-Male, 4-pin, Housing material = PC PA 12, Operating voltage Ub = 15...30 VDC, Approval/Conformity = CE, WEEE, cULus, UKCA
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.